Matching Products
Matching Products NEW
Accessories
8
Hoods/Housings
4
Part number: 09 67 025 1715
D-Sub 25-pole MinD solder cup female nut
D-Sub 25-pole MinD solder cup female nut

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Solder cup termination
Rated current: ‌7.5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, tin plated
White
Contacts: 25
Conductor cross-section: 0.5 mm²
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Notes
Compare
Part number: 09 67 025 1715
D-Sub 25-pole MinD solder cup female nut
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
8
Hoods/Housings
4
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Solder cup termination
  • Gender Female
  • Size D-Sub 3
  • Connection type
    PCB to cable
    Cable to cable
  • Number of contacts 25
  • Locking type Fixing flange with thread M3
Technical characteristics
  • Conductor cross-section (mm²) 0.5 mm²
  • Conductor cross-section (AWG) AWG 20
  • Rated current ‌ 7.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Stripping length 2.5 ... 3 mm
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 83 N
  • Withdrawal force
    ≥ 7.8 N
    ≤ 56 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: steel, tin plated
  • Colour (insert) White
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a)-I: Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 0.015 kg
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140217362
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare