登錄 myHARTING
配置器
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Device connectivity
Cable connectors and cable assemblies
...
Hybrid connectors
Data and power/signal
09 67 037 0339
型号: 09 67 037 0339
D-Sub 37-poles metal hood side entry
图片仅供参考,请查阅产品说明。
属性概述
底座外壳
盖子可用螺丝固定
尺寸: D-Sub 4
六角螺丝 螺纹M3
边出线
1x
材料 (上壳/底座): 金属
注释
比较
该产品可应要求提供。
请联系您当地的分销合作伙伴。
型号: 09 67 037 0339
D-Sub 37-poles metal hood side entry
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series
D-Sub
Type of hood/housing
Shell housing
Description of hood/housing
Cover can be screwed on
Version
Size
D-Sub 4
Version
Side entry
Number of cable entries
1
Cable entry
1x
Cable fixing
Cable clamp
Tension relief ≤ 9.7 mm
Locking type
Hexagonal screw Thread M3
2 parts
Yes
Separable
Yes
Technical characteristics
Tightening torque
0.4 Nm Locking screw
0.4 Nm cover screw
0.4 Nm Cable clamp screw
Ambient temperature
-55 ... +125 °C
Cable diameter
3 ... 15 mm
Material properties
Material (hood/housing)
Metal
Length
50.5 mm
Width
70.2 mm
Height
18.2 mm
RoHS
compliant with exemption
RoHS exemptions
6(a)-I:
Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079
Commercial data
Packaging size
1
GTIN
5713140221864
eCl@ss
27440213 D-Sub hood
ETIM
EC001133
UNSPSC 24.0
39121416
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
下载
HARTING Device Connectivity
下载
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较