登錄 myHARTING
配置器
Productos
Productos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Soluciones personalizadas
Cableados y cables a medida
MyHARTING
Descargas / Ordenar catalogos
Descargas / Ordenar catalogos
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Servicio de reparación
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Cable assemblies & bulk cables
Power and signal
...
I/O System cabling
D-Sub
33 66 212 0200 194
型号: 33 66 212 0200 194
D-Sub PushPull 9 pol, MA/FE, PVC,L=2m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线, 无卤素, 阻燃
电缆长度: 2 m
注释
比较
型号: 33 66 212 0200 194
D-Sub PushPull 9 pol, MA/FE, PVC,L=2m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
926AWG,shielded, PVC, GY,OD6, Techtron
Connector 1
D-Sub crimp 9-pole male assembly
D-Sub_CCH_S1_PP_PL
DSUB-ME-CR-KON AWG24-28;AFS2;L10.000
cable clamp metal hood 9-37P dia.5-7mm
Connector 2
1-Sub crimp 9-pole female assembly
D-Sub_CCH_S1_PP_PL
DSUB FE-CR-KON- AWG24-28 AFS1;L500
cable clamp metal hood 9-37P dia.5-7mm
Identification
Category
System cabling
Series
D-Sub
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
D-Sub
Male Straight
Connector 2
D-Sub
Female Straight
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Halogen-free
Flame retardant
Version
Cable length
2 m
Number of cores
9
Core structure
AWG 26/7
Shielding
Shielded
Number of contacts
9
Locking type
PushPull
Technical characteristics
Rated voltage
300 V
Limiting temperature
-40 ... +80 °C unmoved
-10 ... +80 °C moved
Cable diameter
6 mm
Material properties
Material (cable)
PVC
Colour (cable)
Grey
Specifications and approvals
Specifications
RoHS 2011/65/EU
Commercial data
Packaging size
1
European customs tariff number
85444290
eCl@ss
27060390 Ready-made data cable (unspecified)
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (捷克语)
PDF (丹麦语)
PDF (英语)
PDF (西班牙语)
PDF (法语)
PDF (德语)
PDF (日语)
PDF (韩语)
PDF (荷兰语)
PDF (意大利语)
PDF (土耳其语)
PDF (繁体中文)
PDF (瑞典语)
PDF (波兰语)
PDF (简体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较