配套产品
配套产品
型号: 97 00 000 3954
D-sub_ACC_FSL_M4x0,5_LB_LB_SW_0,8-3,0mm
D-sub_ACC_FSL_M4x0,5_LB_LB_SW_0,8-3,0mm

图片仅供参考,请查阅产品说明。

属性概述
Locking bolt
for panel feed through, M4
Size: D-Sub 1, D-Sub 2, D-Sub 3
Stainless steel
注释
比较
型号: 97 00 000 3954
D-sub_ACC_FSL_M4x0,5_LB_LB_SW_0,8-3,0mm
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Locking bolt
  • Description of the accessory
    for panel feed through
    M4
Version
  • Size
    D-Sub 1
    D-Sub 2
    D-Sub 3
  • Details Order 2 pieces for one shell housing.
Technical characteristics
  • Tightening torque <1.2 Nm
Material properties
  • Material (accessories) Stainless steel
Commercial data
  • Packaging size 20
  • Net weight 0.1 g
  • Country of origin China
  • European customs tariff number 85389099
  • eCl@ss 27440292 Connector component (accessories)
  • UNSPSC 24.0 39121400
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较