登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Accessories
1
没有可用数据
eShop
Device connectivity
PCB connectors
...
Board to cable connectors
Power and signal connectors
09 06 900 9907
型号: 09 06 900 9907
FIXING BRACKET B LEFT, METALLISED
图片仅供参考,请查阅产品说明。
属性概述
B锁止元件
适用于公连接器, 左, 多固定
金属化塑料
金属
注释
比较
型号: 09 06 900 9907
FIXING BRACKET B LEFT, METALLISED
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
饰品
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series
DIN 41612
Type of accessory
Fixing brackets B
Description of the accessory
for male connectors
Left
Multiple fixing
Material properties
Material (accessories)
Plastic, metallised
Colour (accessories)
Metallic
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Specifications and approvals
Railway classification
F1/I2 acc. to NFF 16-101/102
Commercial data
Packaging size
100
Net weight
1.56 g
Country of origin
Czechia
European customs tariff number
85389099
GTIN
5713140014558
eCl@ss
27440292 Connector component (accessories)
ETIM
EC002943
UNSPSC 24.0
39121400
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
IGES
STEP
WRL
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Connectors DIN 41 612 - Chapter 20
下载
Connectors DIN 41 612
下载
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较