配套产品
配套产品
Tools
4
Accessories
5
型号: 09 23 000 9954
Din type 2C/2R shroud press-in a=8.30
Din type 2C/2R shroud press-in a=8.30

图片仅供参考,请查阅产品说明。

属性概述
转接框
用于 2C 型母连接器, 用于 2R 型公连接器
热塑性塑料
RAL 7032(卵石灰)
注释
比较
免费样品
型号: 09 23 000 9954
Din type 2C/2R shroud press-in a=8.30
注释
比较
免费样品
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Tools
4
Accessories
5
产品详情
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Pin shroud
  • Description of the accessory
    for female connectors type 2C
    for male connectors type 2R
Version
  • Termination length
    16.2 mm
    17 mm
    20 mm
  • Fixing Press-in fixing
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness
    ‌3.4 mm ±0.5 ‌
    ‌4.2 mm ±0.5 ‌
    ‌7.2 mm ±0.5 ‌
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 3.4 g
  • Country of origin Vietnam
  • European customs tariff number 85389099
  • GTIN 5713140041240
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较