Matching Products
Matching Products NEW
Accessories
3
Varenummer: 09 23 000 9969
Din type 2C/2R shroud screw fix a=4.30
Din type 2C/2R shroud screw fix a=4.30

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Pin shroud, for female connectors type 2C, for male connectors type 2R, Thermoplastic
Notes
Compare
Free Sample
Varenummer: 09 23 000 9969
Din type 2C/2R shroud screw fix a=4.30
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
饰品
3
produkt detaljer
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Pin shroud
  • Description of the accessory
    for female connectors type 2C
    for male connectors type 2R
Version
  • Termination length
    13 mm
    16.2 mm
    17 mm
  • Fixing Screw fixing
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness
    ‌4.2 mm ±0.5 ‌
    ‌7.4 mm ±0.5 ‌
    ‌8.2 mm ±0.5 ‌
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 3.87 g
  • Country of origin Vietnam
  • European customs tariff number 85389099
  • GTIN 5713140041394
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare