配套产品
配套产品
Combinables
20
Tools
1
型号: 09 23 348 6918
DIN-Signal 2C048MR-3,0C1-2-V6-clip
DIN-Signal 2C048MR-3,0C1-2-V6-clip

图片仅供参考,请查阅产品说明。

属性概述
Male connector
Reflow soldering termination (THR)
Rated current: ‌2 A
Contacts: 48
Angled
Copper alloy
Au over NiP over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7035 (light grey)
注释
比较
自定义降额工具
型号: 09 23 348 6918
DIN-Signal 2C048MR-3,0C1-2-V6-clip
注释
比较
自定义降额工具
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
20
Tools
1
产品详情
Identificatie
  • Categorie Connectors
  • Serie DIN 41612
  • Identificatie Type 2C
  • Element Male connector
  • Beschrijving van het contact Angled
  • Eigenschappen
    Colour deviations and speckles permitted
    Slight color change possible after reflow soldering.
Versie
  • Aansluitmethode Reflow soldering termination (THR)
  • Verbindingstype
    Motherboard to daughtercard
    Extender card
    PCB to cable
  • Aantal contacten 48
  • Contactconfiguratie Rows a, b and c, positions 1, 2, ... , 15, 16
  • Leidend contact op positie
    a1
    b1
    c1
    a16
    b16
    c16
  • Codering Coding with loss of contacts
  • PCB-bevestiging With fixing flange
Technische eigenschappen
  • Contactrijen 3
  • Contactpitch (aansluitzijde) 2.54 mm
  • Contactpitch (aansluitzijde) 2.54 mm
  • Nominale stroom ‌ 2 A
  • Nominale stroom Rated current measured at 20 °C, see derating curve for details
  • Tussenruimteafstand ≥ 1.2 mm
  • Kruipweg ≥ 1.2 mm
  • Isolatieweerstand >1011 Ω
  • Contactweerstand ≤ 20 mΩ
  • Beperkt de temperatuur -55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
  • Insteekkracht ≤ 45 N
  • Uittrekkracht ≤ 30 N
  • Prestatieniveau
    2
    acc. to IEC 60603-2
  • steekcycli ≥ 400
  • Testspanning Ur.m.s. 1 kV
  • Isolatiegroep I (600 ≤ CTI)
  • Hot plugging No
Materiaaleigenschappen
  • Materiaal (insteekstuk) Thermoplastic resin, glass-fibre filled
  • Kleur (insteekstuk) RAL 7035 (light grey)
  • Materiaal (contacten) Copper alloy
  • Oppervlak (contacten)
    Au over NiP over Ni Mating side
    Sn over Ni Termination side
  • Ontvlambaarheidsklasse materiaal vlgs. UL 94 V-0
  • RoHS compliant
  • ELV-status compliant
  • China RoHS e
  • REACH BIJLAGE XVII Stoffen Not contained
  • REACH BIJLAGE XIV Stoffen Not contained
  • REACH SVHC Stoffen Not contained
  • California Proposition 65 stoffen Yes
  • California Proposition 65 stoffen
    Lead
    Nickel
  • Brandbeveiliging op spoorwegvoertuigen EN 45545-2 (2020-08) + A1 (2023-10)
  • Benodigdhedenset met gevarenniveaus R26
Specificaties en goedkeuringen
  • Specificaties IEC 60603-2 (complementary)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Spoorwegclassificatie F1/I2 acc. to NFF 16-101/102
Commerciële data
  • Verpakkingsmaat 20
  • Nettogewicht 9.15 g
  • Land van herkomst Germany
  • Europees douanetariefnummer 85366990
  • GTIN 5713140042063
  • eCl@ss 27460201 PCB connector (board connector)
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

PCB 多方面的 ECAD 数据

显示信息

下载

显示信息

更多文件
Fire Protection
下载设置
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较