配套产品
配套产品
Combinables
1
Accessories
1
型号: 09 03 796 8829
DIN-Signal C096FR-4,5C1-AU50-cod
DIN-Signal C096FR-4,5C1-AU50-cod

图片仅供参考,请查阅产品说明。

属性概述
母连接器
回焊焊接接线方式 (THR)
额定电流: ‌2 A
插针: 96
直式
铜合金
镍表面镀贵金属 界面端, 镍表面镀锡 接线端
性能等级: AU 50, 1, 符合 IEC 60603-2 标准
编码: 不缺针的编码方式, 侧编码
PCB 固定: 带固定法兰
热塑性树脂,玻璃纤维填充
RAL 7035 (浅灰色)
注释
比较
自定义降额工具
型号: 09 03 796 8829
DIN-Signal C096FR-4,5C1-AU50-cod
注释
比较
自定义降额工具
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
1
Accessories
1
产品详情
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type C
  • Element Female connector
  • Description of the contact Straight
  • Features
    Colour deviations and speckles permitted
    Slight color change possible after reflow soldering.
Version
  • Termination method Reflow soldering termination (THR)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 96
  • Contact configuration Rows a, b and c, positions 1, 2, ... , 31, 32
  • Termination length 4.5 mm
  • Coding
    Coding with loss of contacts
    Side coding
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 2 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1011 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
  • Insertion force ≤ 90 N
  • Withdrawal force ≤ 60 N
  • Performance level
    AU 50
    1
    acc. to IEC 60603-2
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1 kV
  • Isolation group I (600 ≤ CTI)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7035 (light grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Layer thickness ≥ 1.27 µm
  • Layer thickness ≥ 50 µinch
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 16.585 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140466906
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
PCB 多方面的 ECAD 数据

显示信息

下载

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较