配套产品
配套产品
Combinables
1
Tools
2
型号: 09 03 196 4921
DIN-Signal C096MS-3,0C1-VG
DIN-Signal C096MS-3,0C1-VG

图片仅供参考,请查阅产品说明。

属性概述
公连接器
波峰焊接接线方式
额定电流: ‌2 A
插针: 96
弯式
铜合金
镍表面镀金 界面端, 镍表面镀锡 接线端
性能等级: AU 70, 1, 符合 IEC 60603-2 标准
编码: 不缺针的编码方式, 侧编码
PCB 固定: 带固定法兰
热塑性树脂,玻璃纤维填充
RAL 7032(卵石灰)
注释
比较
自定义降额工具
型号: 09 03 196 4921
DIN-Signal C096MS-3,0C1-VG
注释
比较
自定义降额工具
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
1
Tools
2
产品详情
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type C
  • Element Male connector
  • Description of the contact Angled
Version
  • Termination method Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    Extender card
    PCB to cable
  • Number of contacts 96
  • Contact configuration Rows a, b and c, positions 1, 2, ... , 31, 32
  • Coding
    Coding with loss of contacts
    Side coding
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 2 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.2 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 90 N
  • Withdrawal force ≤ 60 N
  • Performance level
    AU 70
    1
    acc. to IEC 60603-2
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Ni Mating side
    Sn over Ni Termination side
  • Layer thickness ≥ 1.6 µm
  • Layer thickness ≥ 70 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 15.9 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140005662
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

PCB 多方面的 ECAD 数据

显示信息

下载

显示信息

更多文件
Fire Protection
下载设置
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较