配套产品
配套产品
Contacts
17
Combinables
9
Tools
4
型号: 09 73 142 6907
DIN-Signal M042+6MW-13,0C1-2
DIN-Signal M042+6MW-13,0C1-2

图片仅供参考,请查阅产品说明。

属性概述
公连接器
绕接接线方式
额定电流: ‌2 A
插针: 48
直式
铜合金
镍底,镀钯/镍再镀金, Ni 接线端
性能等级: 2, 符合 IEC 60603-2 标准
编码: 不缺针的编码方式
PCB 固定: 带固定法兰
热塑性树脂,玻璃纤维填充
RAL 7032(卵石灰)
注释
比较
型号: 09 73 142 6907
DIN-Signal M042+6MW-13,0C1-2
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Contacts
17
Combinables
9
Tools
4
产品详情
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type M invers
  • Element Male connector
  • Description of the contact Straight
  • Features Rated current of special contacts: see data sheet of the selected contacts
Version
  • Termination method Wrap termination
  • Connection type
    Motherboard to daughtercard
    PCB to cable
    Cable to cable
  • Number of contacts 48
  • Number of signal contacts 42
  • Contact configuration Rows a, b and c, positions 10, 11, ... , 22, 23
  • Termination length 13 mm
  • Coding Coding with loss of contacts
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side)
    2.54 mm
    7.62 mm
  • Contact spacing (mating side)
    2.54 mm
    7.62 mm
  • Rated current ‌ 2 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.2 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 40 N
  • Withdrawal force ≤ 30 N
  • Performance level
    2
    acc. to IEC 60603-2
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s.
    1 kV (contact-contact)
    1.55 kV (contact-ground)
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Pd/Ni over Ni
    Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 60603-2 (complementary)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140197664
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

2D/3D 多方面的 CAD 数据

显示信息

下载设置

显示信息

Zuken E³.系列 (2019+)

显示信息

下载

显示信息

PCB 多方面的 ECAD 数据

显示信息

下载

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Catalogues & Brochures
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 01
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较