登錄 myHARTING
配置器
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
Downloads / ordine catalogo
Downloads / ordine catalogo
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
22
Accessories
2
没有可用数据
eShop
板端连接器
PCB 连接器
...
板对板连接器
主板到子插件板连接
09 73 263 6831
型号: 09 73 263 6831
DIN-Signal R063FR-3,0C1-2-CTI 400
图片仅供参考,请查阅产品说明。
属性概述
Female connector
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 63
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7035 (light grey)
注释
比较
新
自定义降额工具
型号: 09 73 263 6831
DIN-Signal R063FR-3,0C1-2-CTI 400
注释
比较
新
自定义降额工具
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
22
饰品
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
DIN 41612
Identification
Type R
Element
Female connector
Description of the contact
Angled
Features
Colour deviations and speckles permitted
Slight color change possible after reflow soldering.
Version
Termination method
Reflow soldering termination (THR)
Connection type
Motherboard to daughtercard
Extender card
Number of contacts
63
Contact configuration
See type sheet
Termination length
3 mm
Coding
Coding with loss of contacts
PCB fixing
With fixing flange
Technical characteristics
Contact rows
3
Contact spacing (termination side)
2.54 mm
Contact spacing (mating side)
2.54 mm
Rated current
2 A
Rated current
Rated current measured at 20 °C, see derating curve for details
Clearance distance
≥ 1.2 mm
Creepage distance
≥ 1.2 mm
Insulation resistance
>10
11
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
Insertion force
≤ 60 N
Withdrawal force
≤ 40 N
Performance level
2
acc. to IEC 60603-2
Mating cycles
≥ 400
Test voltage U
r.m.s.
1 kV
Isolation group
I (600 ≤ CTI)
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Colour (insert)
RAL 7035 (light grey)
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
IEC 60603-2
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F1/I2 acc. to NFF 16-101/102
Commercial data
Packaging size
20
Net weight
13.35 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140860902
eCl@ss
27460201 PCB connector (board connector)
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF
PDF (繁体中文)
PDF (Spanish_MX)
PDF (荷兰语)
PDF (土耳其语)
PDF (瑞典语)
PDF (Portuguese_PT)
PDF (简体中文)
PDF (捷克语)
PDF (丹麦语)
PDF (韩语)
PDF (德语)
PDF (日语)
PDF (法语)
PDF (英语)
PDF (波兰语)
PDF (西班牙语)
PDF (意大利语)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
STEP
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
PCB 多方面的 ECAD 数据
显示信息
隐藏信息
下载
显示信息
隐藏信息
所有常见 PCB 软件设计工具的 20 多种不同格式。数据包包括封装、电路符号和 3D CAD 数据。它们可用于将 HARTING 产品快速轻松地集成到 CAx 工程流程中。
点击这里
查看更多信息。
更多文件
Fire Protection
下载设置
PDF (英语)
下载
com.harting.productdetail.downloads.FP.info
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较