登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
2
Tools
3
没有可用数据
eShop
Device connectivity
Cable connectors and cable assemblies
...
Hybrid connectors
Data and power/signal
09 67 000 8266
型号: 09 67 000 8266
DSUB FE-CR-KON- AWG20-24 AFS1;L500
图片仅供参考,请查阅产品说明。
属性概述
压接针
母头
铜合金
导体截面积: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
注释
比较
免费样品
型号: 09 67 000 8266
DSUB FE-CR-KON- AWG20-24 AFS1;L500
注释
比较
免费样品
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
2
Tools
3
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Contacts
Series
D-Sub
Identification
Standard
Type of contact
Crimp contact
Version
Termination method
Crimp termination
Gender
Female
Manufacturing process
Stamped contacts
Pack contents
500 pieces on a reel
Unrolling left
Technical characteristics
Conductor cross-section (mm²)
0.25 ... 0.52 mm²
Conductor cross-section (AWG)
AWG 24 ... AWG 20
Wire outer diameter
≤1.52 mm
Contact resistance
≤ 10 mΩ
Stripping length
2.5 ... 3 mm
Performance level
1
acc. to CECC 75301-802
Material properties
Material (contacts)
Copper alloy
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Commercial data
Packaging size
1
Net weight
115 g
Country of origin
Czechia
European customs tariff number
85366990
GTIN
5713140087200
eCl@ss
27440204 Contact for industrial connectors
ETIM
EC000796
UNSPSC 24.0
39121522
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
下载
HARTING Device Connectivity
下载
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较