配套产品
配套产品
Combinables
3
Accessories
7
型号: 09 66 455 6511
DSUB SV FE SSDP STR29 37P PL2 GC M3 HT
DSUB SV FE SSDP STR29 37P PL2 GC M3 HT

图片仅供参考,请查阅产品说明。

属性概述
连接器
回焊焊接接线方式 (THR)
额定电流: ‌6.5 A
母头
尺寸: D-Sub 4
热塑树脂玻璃光纤填充 (PCT), 外壳:钢、镀镍
灰色
插针: 37
铜合金
镍表面镀贵金属
注释
比较
型号: 09 66 455 6511
DSUB SV FE SSDP STR29 37P PL2 GC M3 HT
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
3
Accessories
7
产品详情
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method Reflow soldering termination (THR)
  • Gender Female
  • Size D-Sub 4
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 37
  • Termination length 2.9 mm
  • PCB fixing With board locks
  • Locking type Fixing flange with thread M3
Technical characteristics
  • Distance between rows 2.84 mm
  • Contact spacing (termination side) 2.76 mm
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
  • Insertion force ≤ 123 N
  • Withdrawal force
    ≥ 11 N
    ≤ 82 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group II (400 ≤ CTI < 600)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 6.2 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PCT)
    Shell: steel, nickel plated
  • Colour (insert) Grey
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 50
  • Net weight 17.85 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140085688
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

PCB 多方面的 ECAD 数据

显示信息

下载

显示信息

更多文件
Fire Protection
下载设置
Asset Administration Shell

显示信息

下载设置

显示信息

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较