配套产品
配套产品
Accessories
13
型号: 09 67 009 5616
DSUB SV MA TWW STR 09P AU2
DSUB SV MA TWW STR 09P AU2

图片仅供参考,请查阅产品说明。

属性概述
连接器
绕接接线方式
额定电流: ‌7.5 A
公头
尺寸: D-Sub 1
热塑性树脂,玻璃纤维填充(PBTP), 外壳:镀钢
插针: 9
铜合金
镍表面镀贵金属
注释
比较
型号: 09 67 009 5616
DSUB SV MA TWW STR 09P AU2
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Accessories
13
产品详情
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Wrap termination
  • Gender Male
  • Size D-Sub 1
  • Connection type PCB to cable
  • Number of contacts 9
  • Termination length 13.65 mm
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Distance between rows 2.54 mm
  • Rated current ‌ 7.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 30 N
  • Withdrawal force
    ≥ 3.3 N
    ≤ 20 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) White
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 7.92 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140089709
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
文档
数据表

显示信息

下载设置

显示信息

数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

2D/3D 多方面的 CAD 数据

显示信息

下载设置

显示信息

Zuken E³.系列 (2019+)

显示信息

下载

显示信息

更多文件
Fire Protection
下载设置
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较