登錄 myHARTING
配置器
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Cable assemblies & bulk cables
...
Data
Fibre optic System cabling
33 04 211 0120 002
型号: 33 04 211 0120 002
FO-EB-Assy 4Ch, 50µm OM3 YE Ø5,5, 12m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
光缆
多模
电缆长度: 12 m
注释
比较
型号: 33 04 211 0120 002
FO-EB-Assy 4Ch, 50µm OM3 YE Ø5,5, 12m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Tipo de cabo
FO cable, 4G50 OM3, 5.5mm RAL1021 PUR
Conector 1
expBeam plug 4CH MM
Conector 2
expBeam plug 4CH MM
Identification
Category
System cabling
Series
Expanded beam
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
Expanded beam
Connector 2
Expanded beam
Type of cable
FO cable
Description of the cable
Multimode
Version
Cable length
12 m
Number of fibres
4
Fiber type
4G50/125 OM3
Technical characteristics
Limiting temperature
-40 ... +85 °C
Degree of protection acc. to IEC 60529
IP68
Cable diameter
5.5 mm
Material properties
Material (hood/housing)
Aluminium
Colour (hood/housing)
RAL 1021 (colza yellow)
Commercial data
Packaging size
1
Net weight
700 g
Country of origin
Latvia
European customs tariff number
85447000
GTIN
5713140802032
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Spanish_MX)
PDF (Portuguese_PT)
PDF (捷克语)
PDF (德语)
PDF (英语)
PDF (西班牙语)
PDF (法语)
PDF (丹麦语)
PDF (意大利语)
PDF (日语)
PDF (韩语)
PDF (荷兰语)
PDF (波兰语)
PDF (土耳其语)
PDF (瑞典语)
PDF (繁体中文)
PDF (简体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较