登錄 myHARTING
配置器
Produtos
Produtos
Conectores industriais / Han
®
Conectores circulares
Device connectivity
Switches de Ethernet industrial
Interfaces do operador
Equipamento de carregamento para eletromobilidade
Ferramentas
Soluções personalizadas
Conjuntos e lances de cabos
MyHARTING
Downloads / Pedido de catálogo
Downloads / Pedido de catálogo
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Serviço de reparação
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Conjuntos e lances de cabos
...
Data
Fibra óptica Sistema de cabos
33 04 211 1750 002
型号: 33 04 211 1750 002
FO-EB-Assy 4Ch, 50µm OM3 YE Ø5,5, 175m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
光缆
多模
电缆长度: 175 m
注释
比较
型号: 33 04 211 1750 002
FO-EB-Assy 4Ch, 50µm OM3 YE Ø5,5, 175m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
FO cable, 4G50 OM3, 5.5mm RAL1021 PUR
Connector 1
expBeam plug 4CH MM
Connector 2
expBeam plug 4CH MM
Identification
Category
System cabling
Series
Expanded beam
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
Expanded beam
Connector 2
Expanded beam
Type of cable
FO cable
Description of the cable
Multimode
Version
Cable length
175 m
Number of fibres
4
Fiber type
4G50/125 OM3
Technical characteristics
Limiting temperature
-40 ... +85 °C
Degree of protection acc. to IEC 60529
IP68
Cable diameter
5.5 mm
Material properties
Material (hood/housing)
Aluminium
Colour (hood/housing)
RAL 1021 (colza yellow)
Commercial data
Packaging size
1
Net weight
5,200 g
Country of origin
Latvia
European customs tariff number
85447000
GTIN
5713140801998
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (捷克语)
PDF (丹麦语)
PDF (英语)
PDF (德语)
PDF (法语)
PDF (意大利语)
PDF (日语)
PDF (韩语)
PDF (西班牙语)
PDF (波兰语)
PDF (瑞典语)
PDF (土耳其语)
PDF (荷兰语)
PDF (繁体中文)
PDF (简体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较