配套产品
配套产品
Combinables
2
Tools
4
型号: 21 01 100 9023
Female contact crimp Pack d0,6 AWG28-24
Female contact crimp Pack d0,6 AWG28-24

图片仅供参考,请查阅产品说明。

属性概述
压接针
母头
铜合金
镍表面镀金 界面端
导体截面积: 0.08 ... 0.22 mm²
AWG 28 ... AWG 24
注释
比较
型号: 21 01 100 9023
Female contact crimp Pack d0,6 AWG28-24
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
2
Tools
4
产品详情
Identificare
  • Categoria Contacts
  • Seria har-speed
  • Tip de contact Crimp contact
Versiune
  • Metoda de terminaţie Crimp termination
  • Gen Female
  • Proces de fabricaţie Turned contacts
Caracteristici tehnice
  • Secţiunea transversală a conductorului 0.08 ... 0.22 mm²
  • Secțiune fir [AWG] AWG 28 ... AWG 24
  • Nivel de performanţă 1
Proprietăţi material
  • Material (contacte) Copper alloy
  • Suprafaţă (contacte) Au over Ni Mating side
  • RoHS compliant with exemption
  • Excepţii RoHS 6(c): Copper alloy containing up to 4 % lead by weight
  • stare ELV compliant with exemption
  • China RoHS 50
  • Substanţe REACH Anexa XVII Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • Substanţe REACH SVHC Yes
  • Substanţe REACH SVHC Lead
  • Număr ECHA SCIP 339476a1-86ba-49e9-ab4b-cd336420d72a
  • Propunerea din California 65 de substanțe Yes
  • Propunerea din California 65 de substanțe
    Lead
    Nickel
Date comerciale
  • Dimensiuni ambalaj 100
  • Masă netă 0.1 g
  • Ţara de origine Switzerland
  • Cod tarif vamal european 85366990
  • GTIN 5713140229549
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

2D/3D 多方面的 CAD 数据

显示信息

下载设置

显示信息

Zuken E³.系列 (2019+)

显示信息

下载

显示信息

EPLAN 数据门户

显示信息

下载

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Catalogues & Brochures
Chapter Han-Modular®
HARTING News 2020
HARTING Selection Guide - Han® 1A Connectors
HARTING Circular Connectors
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较