登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
09 48 282 8756 300
型号: 09 48 282 8756 300
HA PPV4 2.0 RJ45 Cat6A PUR 30m
图片仅供参考,请查阅产品说明。
属性概述
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 30 m
注释
比较
型号: 09 48 282 8756 300
HA PPV4 2.0 RJ45 Cat6A PUR 30m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
HARTING IE Cat.6A 4x2xAWG26/7 PUR yellow
Connector 1
PP V4 2.0 RJI RJ45
Connector 2
PP V4 2.0 RJI RJ45
Identification
Category
System cabling
Series
HARTING PushPull (V4)
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING PushPull (V4)
RJ45
Connector 2
HARTING PushPull (V4)
RJ45
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Version
Cable length
30 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Shielding
Shielded
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-40 ... +80 °C
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Yellow
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number
69a540f5-7b39-4e74-832e-14618bec5629
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 61076-3-106 Variant 4 (V4)
Commercial data
Packaging size
1
Net weight
1,490 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140884816
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
STEP
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较