myHARTING Login
Configuradores
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
Baixar Catálogos
Descarregar o ePLAN de Dados de Produto
Descarregar o Zuken E3series de Dados de Produto
Product Data Manager (only eng.)
Repairservice
eShop
HARTING T1 Industrial
HARTING T1 Industrial
Filters
Category
Select a value
Reset filter
Accessories
1
Connectors
24
System cabling
15
Number of contacts
Select a value
Reset filter
from
2
4
to
2
4
2
32
4
3
Rated current
Select a value
Reset filter
from
1.5 A
4 A
to
1.5 A
4 A
1.5 A
1
4 A
33
Rated voltage
Select a value
Reset filter
from
100 V
to
100 V
100 V
2
Termination method
Select a value
Reset filter
Crimp termination
5
Reflow soldering termination (THR)
20
preLink
®
IDC insulation displacement termination
1
Gender
Select a value
Reset filter
Female
22
Male
7
Conductor cross-section (mm²)
Select a value
Reset filter
0.08 ... 0.32 mm² Stranded
3
0.1 ... 0.12 mm²
1
0.22 ... 0.32 mm²
1
Conductor cross-section (AWG)
Select a value
Reset filter
AWG 24 ... AWG 22
1
AWG 27 ... AWG 26
1
AWG 28/7 ... AWG 22/7 Stranded
3
Type of accessory
Select a value
Reset filter
Test adapter set
1
Locking type
Select a value
Reset filter
Screw locking
5
Unfortunately, no results were found for your search query
40 products
(of 40)
1/2
Novos produtos - Ascendente
Part Number - Ascendente
Part Number-Decrescente
Relevance
Novos produtos
Number of contacts-Decrescente
Rated current-Decrescente
Rated voltage-Decrescente
Termination method-Decrescente
T1 Industrial Jack AH IP20
T1 Industrial Jack AH IP20
09 45 281 2800
Add to Wishlist
Remover da lista de desejos
T1 Industrial plug male IP20
T1 Industrial plug male IP20
09 45 181 2800 XL
Add to Wishlist
Remover da lista de desejos
T1 Industrial jack AH IP20
T1 Industrial jack AH IP20
09 45 281 2800 333
Add to Wishlist
Remover da lista de desejos
PCB connector
T1 Industrial Jack AH IP20
09 45 281 2810
Angled, Short version
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
PCB connector
T1 Ind.jack,T1-M12 str.,8mm
21 03 339 2201
Straight
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
Cable connector
T1 Industrial plug male connector V3
09 45 181 2810 XL
Straight
Crimp termination
Male
Rated current: 4 A
Contacts: 2 + shielding
Conductor cross-section: 0.08 ... 0.32 mm² Stranded
Bulk packaging
Add to Wishlist
Remover da lista de desejos
PCB connector
T1 Industrial jack AH IP20
09 45 281 2810 333
Angled, Short version
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
21 03 339 2220
Straight, incl. housing, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
21 03 339 2221
Straight, incl. housing, for front mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-ANG-SHLD
21 03 339 4211
Angled, incl. housing, for front mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
Adapter PCB
preLink PCB to T1 module
20 82 008 0002
preLink
®
PCB to T1 Industrial module
preLink
®
IDC insulation displacement termination
Conductor cross-section: 0.1 ... 0.12 mm² 0.22 ... 0.32 mm²
Add to Wishlist
Remover da lista de desejos
umspritzt2
51 52 94
Add to Wishlist
Remover da lista de desejos
PCB connector
T1 Ind. Jack M12, angled
21 03 339 4201
Angled
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
21 03 339 2210
Straight, incl. housing, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
21 03 339 2211
Straight, incl. housing, for front mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
Cable connector
M12-SD-CC-CRIMP-2P-SPE-M-STR-SHLD
21 03 839 1205
Straight
Crimp termination
Male
Rated current: 4 A
Contacts: 2 + shielding
Conductor cross-section: 0.08 ... 0.32 mm² Stranded
Add to Wishlist
Remover da lista de desejos
umspritzt, IP20_2
51 52 95
Add to Wishlist
Remover da lista de desejos
PCB connector
T1 Ind.jack,T1-M12 stra.,12,5mm
21 03 339 2202
Straight
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-ANG-SHLD
21 03 339 4210
Angled, incl. housing, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
PCB connector
T1 Industrial jack AH-IP20 long (1 pcs.)
09 45 281 2813 333
Angled, Long version
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
PCB connector
T1 Ind. jack V-IP20 23,0 mm (1 pcs.)
09 45 281 2812 333
Straight, Long version
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
PCB connector
T1 Industr. jack V-IP20 18,5 mm (1 pcs.)
09 45 281 2811 333
Straight, Short version
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
Test adapter set
T1 Ind. PCB for Fluke test adapter set
20 82 999 2810
Add to Wishlist
Remover da lista de desejos
PCB connector
M8-PCB-THR-2PC-2P-SPE-F-STR-SHLD
21 82 339 2201
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
PCB connector
T1 Indus. jack AH-IP20 long, w/o adapter
09 45 281 2813
Angled, Long version
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
PCB connector
T1 Industrial jack V-IP20 18,5 mm
09 45 281 2811
Straight, Short version
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
PCB connector
T1 Industrial jack V-IP20 23,0 mm
09 45 281 2812
Straight, Long version
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remover da lista de desejos
Eigenschaften
47 58 28
Add to Wishlist
Remover da lista de desejos
Eigenschaften
47 58 27
Add to Wishlist
Remover da lista de desejos
Stift
51 46 12
Add to Wishlist
Remover da lista de desejos
Info
Ocorreu um erro ao adicionar ao carrinho.
1
2
Sort by
Part Number - Ascendente
Part Number - Decrescente
Relevance
Novos produtos
Number of contacts - Decrescente
Rated current - Decrescente
Rated voltage - Decrescente
Termination method - Decrescente
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 40 products
Comparar
0
Sort by
Filters
0