Matching Products
Matching Products NEW
Part number: 72 MN FL4 020
Ha-MLK4-2M
Ha-MLK4-2M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Notes
Compare
Part number: 72 MN FL4 020
Ha-MLK4-2M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series Circular connectors 7/8ʺ
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    7/8ʺ
    Female Angled
  • Type of cable Copper cable (round)
Version
  • Cable length 2 m
  • Number of cores 4
  • Core structure 4x AWG 16
  • Number of contacts 4
Technical characteristics
  • Limiting temperature -20 ... +80 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Black
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 272.5 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140236929
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Data Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare