配套产品
配套产品
型号: 09 40 510 0331
Han 10HPR-Compact-HBM-DL
Han 10HPR-Compact-HBM-DL

图片仅供参考,请查阅产品说明。

属性概述
不封底安装底座
尺寸: 10 B
低结构
双锁扣
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
材料(密封件): NBR
注释
比较
型号: 09 40 510 0331
Han 10HPR-Compact-HBM-DL
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identificare
  • Categoria Hoods / Housings
  • Serii de carcase/prize Han® HPR Compact
  • Tip carcasă/priză Bulkhead mounted housing
  • Tip Low construction
Versiune
  • Mărime 10 B
  • Tip blocare Double locking lever
  • Domeniu de utilizare Hoods/housings for harsh outdoor environments
Caracteristici tehnice
  • Moment de strângere ‌3 Nm Fixing screws M6
  • Temperatura de limitare -40 ... +125 °C
  • Notă privind temperatura de limitare For use as a connector according to IEC 61984.
  • Gradul de protecţie conform IEC 60529
    IP65
    IP68
    IP6K9K acc. to ISO 20653
  • Clasificarea de tip conform UL 50 / UL 50E
    4
    4X
    12
Proprietăţi material
  • Material (carcasă/priză)
    Aluminium die-cast
    Corrosion resistant
  • Suprafaţă (carcasă/priză) Powder-coated
  • Culoare (carcasă/priză) RAL 9005 (jet black)
  • Material (etanşare) NBR
  • RoHS compliant
  • stare ELV compliant
  • China RoHS e
  • Substanţe REACH Anexa XVII Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • Substanţe REACH SVHC Not contained
  • Propunerea din California 65 de substanțe Not contained
Specificaţii şi omologări
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Omologări
    CE
    DNV GL
Date comerciale
  • Dimensiuni ambalaj 1
  • Masă netă 205 g
  • Ţara de origine China
  • Cod tarif vamal european 85389099
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较