Matching Products
Matching Products NUEVO
Combinables
23
Accessories
7
Spare Part
1
Inserts
34
Frames
2
Número de parte: 19 40 016 0519
Han 16HPR-HSE-HC-SL-M50
Han 16HPR-HSE-HC-SL-M50

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Carcasa
Perfil alto
Tamaño: 16 B
Bloqueo por tornillo
Acero inoxidable
Entrada lateral
1x M50
Material (carcasa/base): Fundición de aluminio, Resistente a la corrosión
Recubierto de polvo
RAL 9005 (negro intenso)
Notes
Compare
Número de parte: 19 40 016 0519
Han 16HPR-HSE-HC-SL-M50
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Combinables
23
Accessories
7
Spare Part
1
Inserts
34
Frames
2
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Hood
  • Description of hood/housing High construction
Version
  • Size 16 B
  • Version Side entry
  • Number of cable entries 1
  • Cable entry 1x M50
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 620 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140831506
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Further Documents
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare