配套产品
配套产品
Inserts
36
Frames
2
型号: 19 40 516 1118
Han 16HPR-compact-PFT housingM40 inverse
Han 16HPR-compact-PFT housingM40 inverse

图片仅供参考,请查阅产品说明。

属性概述
面板安装底座
用于外部安装
尺寸: 16 B
螺钉锁扣
不锈钢
顶出线
1x M40
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
材料(密封件): NBR
注释
比较
型号: 19 40 516 1118
Han 16HPR-compact-PFT housingM40 inverse
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
插芯
36
Frames
2
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR Compact
  • Type of hood/housing Panel feed through housing
  • Description of hood/housing for mounting from outside
Version
  • Size 16 B
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M40
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
  • Details The fixing screws must be sealed separately to reach the given degree of protection.
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP6K9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
  • Thickness of the panel ≥2 mm
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 606.667 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140325142
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较