Matching Products
Matching Products NEW
Combinables
23
Accessories
3
Spare Part
2
Inserts
48
Frames
2
Osanumero: 09 30 024 1307
Han 24B-AGG-LB IP67
Han 24B-AGG-LB IP67

Kuva on suuntaa antava, tarkista tuotteen kuvaus.

Properties Overview
Bulkhead mounted housing, Size: 24 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65, IP67
Notes
Compare
Load in configurator
Osanumero: 09 30 024 1307
Han 24B-AGG-LB IP67
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
23
Accessories
3
Spare Part
2
Inserts
48
Frames
2
tuotteen yksityiskohdat
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Bulkhead mounted housing
  • Type Low construction
Version
  • Size 24 B
  • Locking type Single locking lever
  • Han-Easy Lock® Yes
  • Field of application Standard hoods/housings for industrial connectors
Technical characteristics
  • Tightening torque ‌1 Nm Fixing screws M4
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • Material (locking)
    Polycarbonate (PC)
    Stainless steel
  • Colour (locking) RAL 7037 (dust grey)
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 140.6 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140047662
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Näytä tiedot

Download Settings

Näytä tiedot

Product Declaration

Näytä tiedot

Download Settings

Näytä tiedot

Engineering Data
3D CAD Data

Näytä tiedot

Download Settings

Näytä tiedot

2D/3D Multi CAD Data

Näytä tiedot

Download Settings

Näytä tiedot

Zuken E³.series (2019+)

Näytä tiedot

Lataa

Näytä tiedot

EPLAN Data Portal

Näytä tiedot

Lataa

Näytä tiedot

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Näytä tiedot

Download Settings

Näytä tiedot

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare