配套产品
配套产品
Combinables
14
Accessories
2
Spare Part
1
Inserts
48
Frames
2
型号: 09 30 724 0302
HOUSINGS BULKHEAD MOUNTING
HOUSINGS BULKHEAD MOUNTING

图片仅供参考,请查阅产品说明。

属性概述
不封底安装底座
带塑料保护盖, 黑色
尺寸: 24 B
低结构
双锁扣(上壳)
材料 (上壳/底座): 压铸铝
粉末涂层
RAL 9005(乌黑)
材料(密封件): NBR
注释
比较
在配置器中加载
型号: 09 30 724 0302
HOUSINGS BULKHEAD MOUNTING
注释
比较
在配置器中加载
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
14
Accessories
2
Spare Part
1
Inserts
48
Frames
2
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing
    With thermo-plastic cover
    Black
  • Type Low construction
Version
  • Size 24 B
  • Locking type Double locking lever (on the hood)
  • Field of application Standard hoods/housings for industrial connectors
Technical characteristics
  • Tightening torque ‌1 Nm Fixing screws M4
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 136.6 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140048799
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

2D/3D 多方面的 CAD 数据

显示信息

下载设置

显示信息

Zuken E³.系列 (2019+)

显示信息

下载

显示信息

EPLAN 数据门户

显示信息

下载

显示信息

更多文件
Fire Protection
下载设置
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较