Matching Products
Matching Products NEW
Combinables
2
饰品
2
插芯
26
Frames
2
Part number: 19 40 524 1263
Han 24HPR-Compact-HSM-for SCL-M40
Han 24HPR-Compact-HSM-for SCL-M40

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
Size: 24 B
Screw locking
Side entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Notes
Compare
Load in configurator
Part number: 19 40 524 1263
Han 24HPR-Compact-HSM-for SCL-M40
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
饰品
2
插芯
26
Frames
2
Product Details
标识
  • 类别 上売/底座
  • 上壳/底座系列 Han® HPR Compact
  • 上壳/底座类型 表面安装底座
版本
  • 尺寸 24 B
  • 版本 边出线
  • 电缆入口数量 1
  • 出线孔 1x M40
  • 锁定类型 螺钉锁扣
  • 应用领域 用于恶劣室外环境的上壳/底座
技术参数
  • 拧紧力矩(螺栓锁紧) ‌ 4 Nm
  • 极限温度 -40 ... +125 °C
  • 关于极限温度的说明 用作符合 IEC 61984 标准的连接器。
  • 防护等级符合 IEC 60529
    IP65
    IP68
    IP6K9K,符合 ISO 20653
  • 类型等级符合 UL 50 / UL 50E
    4
    4X
    12
材料特性
  • 材料 (上壳/底座)
    压铸铝
    防腐蚀
  • 表面(上壳/底座) 粉末涂层
  • 颜色(上売/底座) RAL 9005(乌黑)
  • 材料(密封件) NBR
规格和认证
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • 认证
    CE
    DNV GL
商业数据
  • 包装尺寸 1
  • 净重 640 g
  • 原产国 中国
  • 欧洲海关关税号 85389099
  • GTIN 5713140174528
  • eCl@ss 27440202 长方形连接器的外壳
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Show information

Download Settings

Show information

Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare