配套产品
配套产品
Combinables
6
Accessories
5
Spare Part
1
Inserts
50
Frames
2
型号: 09 40 024 0383
Han 24HPR-HBM-for CL-longer guide pins
Han 24HPR-HBM-for CL-longer guide pins

图片仅供参考,请查阅产品说明。

属性概述
不封底安装底座
有较长的导向针
尺寸: 24 B
中间单锁扣(上壳)
不锈钢
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
材料(密封件): NBR
注释
比较
型号: 09 40 024 0383
Han 24HPR-HBM-for CL-longer guide pins
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
6
Accessories
5
Spare Part
1
Inserts
50
Frames
2
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing With longer guiding pin
Version
  • Size 24 B
  • Locking type Central locking lever (on the hood)
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque ‌3 Nm Fixing screws M6
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 233 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140902510
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较