配套产品
配套产品
Combinables
16
Tools
2
饰品
1
上売/底座
15
Frames
1
型号: 09 45 100 1570
Han 3A RJ45 MF Cat6A plug insert, 8p IDC
Han 3A RJ45 MF Cat6A plug insert, 8p IDC

图片仅供参考,请查阅产品说明。

属性概述
连接器
电缆连接器
绝缘置换连接绝缘位移终端
聚碳酸酯 (PC)
额定电流: ‌1.76 A
尺寸: 3 A
插针: 8
导体截面积: 0.12 ... 0.32 mm² 绞线 0.12 ... 0.32 mm² 实心
铜合金
镍表面镀金 界面端, 镍表面镀锡 接线端
注释
比较
免费样品
型号: 09 45 100 1570
Han 3A RJ45 MF Cat6A plug insert, 8p IDC
注释
比较
免费样品
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
16
Tools
2
饰品
1
上売/底座
15
Frames
1
产品详情
Identification
  • Category Connectors
  • Series
    RJ45
    HARTING RJ Industrial®
  • Series of hoods/housings Han A®
  • Element Cable connector
  • Specification
    Multi Feature RJ45
    PROFINET
  • Features Suitable for all PoE versions
Version
  • Termination method IDC insulation displacement termination
  • Size 3 A
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Pack contents Connector insert
Technical characteristics
  • Conductor cross-section
    0.12 ... 0.32 mm² Stranded
    0.12 ... 0.32 mm² Solid
  • Conductor cross-section [AWG]
    AWG 26/7 ... AWG 22/7 Stranded
    AWG 26/1 ... AWG 22/1 Solid
  • Wire outer diameter 0.8 ... ‌1.6 mm
  • Rated current ‌ 1.76 A
  • Rated voltage
    ‌ 50 V AC
    ‌ 60 V AC
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance > 5 x 109 Ω
  • Contact resistance ≤ 20 mΩ
  • Contact resistance, shielding ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Relative humidity 95 % Non-condensing (operation)
  • Mating cycles ≥ 750
  • Cable diameter 5 ... 9 mm
  • Test voltage UDC
    1 kV (contact-contact)
    1.5 kV (contact-ground)
  • Vibration resistance
    10-500 Hz, 0.35 mm / 50 m/s², 2h/axis
    5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance 50 g / 30 ms, 3 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Material (insert) Polycarbonate (PC)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Ni Mating side
    Sn over Ni Termination side
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Silver plated
  • Colour (hood/housing) silver
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60603-7 Mating face
    ISO/IEC 11801
    EN 50173-1
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 41.7 g
  • Country of origin Latvia
  • European customs tariff number 85366990
  • GTIN 5713140418967
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Instructions
组装说明

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较