配套产品
配套产品
Combinables
1
Accessories
2
Frames
2
型号: 19 20 004 1441
Han 4B-HTE-M25
Han 4B-HTE-M25

图片仅供参考,请查阅产品说明。

属性概述
上壳
尺寸: 4 B
高结构
单锁扣
顶出线
1x M25
材料 (上壳/底座): 压铸铝
粉末涂层
RAL 7037(土灰)
注释
比较
型号: 19 20 004 1441
Han 4B-HTE-M25
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
1
Accessories
2
Frames
2
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Hood
  • Type High construction
Version
  • Size 4 B
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M25
  • Locking type Single locking lever
  • Field of application Standard hoods/housings for industrial connectors
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP66
    IP67
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85389099
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较