登錄 myHARTING
配置器
Products
Products
Conectori industriali / Han
®
Conectori circulari
Conectivitate dispozitiv
Switchuri Industriale Ethernet
Interfețe pentru operator
Echipament de încărcare pentru electromobilitate
Scule
Soluţii personalizate
Asamblări de cabluri și cabluri în vrac
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Accessories
4
Inserţii
20
Frames
4
没有可用数据
eShop
Conectori industriali / Han
®
Conectori dreptunghiulari
...
Carcase / prize
For harsh environmental conditions
19 40 006 0481
型号: 19 40 006 0481
Han 6HPR-HTE-CL-M20
图片仅供参考,请查阅产品说明。
属性概述
上壳
尺寸: 6 B
中间单锁扣(上壳)
不锈钢
顶出线
1x M20
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
注释
比较
型号: 19 40 006 0481
Han 6HPR-HTE-CL-M20
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Accessories
4
Inserţii
20
Frames
4
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identificare
Categoria
Hoods / Housings
Serii de carcase/prize
Han
®
HPR
Tip carcasă/priză
Hood
Versiune
Mărime
6 B
Versiune
Top entry
Intrare cablu
1x M20
Tip blocare
Central locking lever (on the hood)
Domeniu de utilizare
Hoods/housings for harsh outdoor environments
Caracteristici tehnice
Temperatura de limitare
-40 ... +125 °C
Notă privind temperatura de limitare
For use as a connector according to IEC 61984.
Gradul de protecţie conform IEC 60529
IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Clasificarea de tip conform UL 50 / UL 50E
4
4X
12
Proprietăţi material
Material (carcasă/priză)
Aluminium die-cast
Corrosion resistant
Suprafaţă (carcasă/priză)
Powder-coated
Culoare (carcasă/priză)
RAL 9005 (jet black)
Material (blocare)
Stainless steel
Specificaţii şi omologări
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Omologări
CE
DNV GL
Date comerciale
Dimensiuni ambalaj
1
Masă netă
566.7 g
Ţara de origine
Germany
Cod tarif vamal european
85389099
GTIN
5713140418905
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portuguese_PT)
PDF (捷克语)
PDF (德语)
PDF (英语)
PDF (西班牙语)
PDF (丹麦语)
PDF (Spanish_MX)
PDF (意大利语)
PDF (日语)
PDF (荷兰语)
PDF (韩语)
PDF (法语)
PDF (土耳其语)
PDF (繁体中文)
PDF (瑞典语)
PDF (波兰语)
PDF (简体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较