配套产品
配套产品
Combinables
19
Accessories
7
Piesă de schimb
4
Inserţii
38
Frames
2
型号: 09 30 710 0303
Han B Base Panel 1 Lever Thermoplastic C
Han B Base Panel 1 Lever Thermoplastic C

图片仅供参考,请查阅产品说明。

属性概述
不封底安装底座
带塑料保护盖, 黑色
尺寸: 10 B
低结构
单锁扣
聚碳酸酯 (PC), 不锈钢
材料 (上壳/底座): 压铸铝
粉末涂层
RAL 9005(乌黑)
材料(密封件): NBR
注释
比较
在配置器中加载
型号: 09 30 710 0303
Han B Base Panel 1 Lever Thermoplastic C
注释
比较
在配置器中加载
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
19
Accessories
7
Piesă de schimb
4
Inserţii
38
Frames
2
产品详情
Identificare
  • Categoria Hoods / Housings
  • Serii de carcase/prize Han® B
  • Tip carcasă/priză Bulkhead mounted housing
  • Descriere carcasă/priză
    With thermo-plastic cover
    Black
  • Tip Low construction
Versiune
  • Mărime 10 B
  • Tip blocare Single locking lever
  • Han-Easy Lock® Yes
  • Domeniu de utilizare Standard hoods/housings for industrial connectors
Caracteristici tehnice
  • Moment de strângere ‌1 Nm Fixing screws M4
  • Temperatura de limitare -40 ... +125 °C
  • Notă privind temperatura de limitare For use as a connector according to IEC 61984.
  • Cicluri de cuplare ≥ 500
  • Gradul de protecţie conform IEC 60529 IP65
  • Clasificarea de tip conform UL 50 / UL 50E
    4
    4X
    12
Proprietăţi material
  • Material (carcasă/priză) Aluminium die-cast
  • Suprafaţă (carcasă/priză) Powder-coated
  • Culoare (carcasă/priză) RAL 9005 (jet black)
  • Material (etanşare) NBR
  • Material (blocare)
    Polycarbonate (PC)
    Stainless steel
  • Culoare (blocare) RAL 9005 (jet black)
  • Clasa de inflamabilitate a materialului conform UL 94 (leviere de blocare) V-0
  • RoHS compliant
  • stare ELV compliant
  • China RoHS e
  • Substanţe REACH Anexa XVII Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • Substanţe REACH SVHC Yes
  • Substanţe REACH SVHC Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • Propunerea din California 65 de substanțe Yes
  • Propunerea din California 65 de substanțe Nickel
  • Protecţie la incendiu în vehiculele feroviare EN 45545-2 (2020-08) + A1 (2023-10)
  • Set de cerinţe cu Niveluri de pericol
    R22 (HL 1-3)
    R23 (HL 1-3)
Specificaţii şi omologări
  • Omologări
    CE
    DNV GL
Date comerciale
  • Dimensiuni ambalaj 1
  • Masă netă 168.4 g
  • Ţara de origine Germany
  • Cod tarif vamal european 85389099
  • GTIN 5713140164635
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

2D/3D 多方面的 CAD 数据

显示信息

下载设置

显示信息

Zuken E³.系列 (2019+)

显示信息

下载

显示信息

EPLAN 数据门户

显示信息

下载

显示信息

更多文件
Fire Protection
下载设置
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较