配套产品
配套产品
Combinables
3
Accessories
2
Inserts
286
型号: 19 41 004 0301
Han-Eco Mod.4-HBM
Han-Eco Mod.4-HBM

图片仅供参考,请查阅产品说明。

属性概述
不封底安装底座
尺寸: 4 B
单锁扣
聚酰胺 (PA), 强化型玻璃光纤
材料 (上壳/底座): 聚酰胺 (PA), 强化型玻璃光纤
RAL 9005(乌黑)
材料(密封件): NBR
注释
比较
型号: 19 41 004 0301
Han-Eco Mod.4-HBM
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
3
Accessories
2
Inserts
286
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han-Eco® Modular
  • Type of hood/housing Bulkhead mounted housing
Version
  • Size 4 B
  • Module slots 2
  • Locking type Single locking lever
  • Field of application Hoods/housings for industrial applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (hood/housing)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Colour (seal) RAL 9005 (jet black)
  • Material (locking)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (locking) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances 不包含
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61984
    EN 45545-2 铁路车辆防火
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 61.27 g
  • Country of origin China
  • European customs tariff number 85389099
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较