Productos combinables
Productos combinables NEW
Contacts
15
Combinables
1
Tools
1
Accessories
2
Spare Part
1
Hoods/Housings
5
Part Number: 97 00 000 0370
Han Ex_DD108_I_M_CRT_0.14-2.5mm²
Han Ex_DD108_I_M_CRT_0.14-2.5mm²

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Inserts
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌1.5 A
Size: 24 B
Contacts: 108
Conductor cross-section: 0.14 ... 2.5 mm²
Notes
Comparar
Part Number: 97 00 000 0370
Han Ex_DD108_I_M_CRT_0.14-2.5mm²
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Contacts
15
Combinables
1
Tools
1
Accessories
2
Spare Part
1
Hoods/Housings
5
Detalhes do produto
Identification
  • Category Inserts
  • Series Han® Ex
Version
  • Termination method Crimp termination
  • Gender Male
  • Size 24 B
  • Number of contacts 108
  • PE contact Yes
  • Details
    Simple Apparatus for intrinsically safe circuits
    Please order crimp contacts separately.
  • Details ATTENTION! Only to be used with Han® Ex hoods and housings!
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Rated current ‌ 1.5 A
  • Rated voltage 30 V
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Tightening torque ‌1.2 Nm PE screw M4
  • Limiting temperature -20 ... +40 °C
  • Note on the limiting temperature Up to +70 °C in T4
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    IEC 60079-0
    IEC 60079-11
    IEC 61984
    IEC 60664-1
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
Documentación
Ficha técnica

Mostrar informação

Configuración de descarga

Mostrar informação

Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Datos técnicos
Objetos 3D CAD

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar