配套产品
配套产品
型号: 97 00 000 3036
Han HPR Com6_AC_Cov._Al_f.Hood_w. cord
Han HPR Com6_AC_Cov._Al_f.Hood_w. cord

图片仅供参考,请查阅产品说明。

属性概述
保护盖
用于上壳
尺寸: 6 HPR
螺钉锁扣
不锈钢
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
材料(密封件): NBR
防护等级: IP65, IP68, IP6K9K,符合 ISO 20653
注释
比较
型号: 97 00 000 3036
Han HPR Com6_AC_Cov._Al_f.Hood_w. cord
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identificare
  • Categoria Accessories
  • Serii de carcase/prize Han® HPR Compact
  • Tip de accesorii Protection cover
  • Descrierea accesoriului for hoods
Versiune
  • Mărime 6 HPR
  • Tip blocare Screw locking
Caracteristici tehnice
  • Moment de strângere (blocare şurub) ‌ 4 Nm
  • Temperatura de limitare -40 ... +125 °C
  • Gradul de protecţie conform IEC 60529
    IP65
    IP68
    IP6K9K acc. to ISO 20653
  • Clasificarea de tip conform UL 50 / UL 50E
    4
    4X
    12
Proprietăţi material
  • Material (carcasă/priză)
    Aluminium die-cast
    Corrosion resistant
  • Suprafaţă (carcasă/priză) Powder-coated
  • Culoare (carcasă/priză) RAL 9005 (jet black)
  • Material (etanşare) NBR
  • Material (blocare) Stainless steel
  • RoHS compliant
  • stare ELV compliant
  • China RoHS e
  • Substanţe REACH Anexa XVII Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • Substanţe REACH SVHC Not contained
  • Propunerea din California 65 de substanțe Not contained
Specificaţii şi omologări
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Omologări DNV GL
Date comerciale
  • Dimensiuni ambalaj 1
  • Masă netă 0.147 kg
  • Ţara de origine Germany
  • Cod tarif vamal european 85389099
  • GTIN 5713141157162
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较