配套产品
配套产品
型号: 97 00 000 1304
Han-Mod_AC_Adpt_f.Gbit_Cap.coupler
Han-Mod_AC_Adpt_f.Gbit_Cap.coupler

图片仅供参考,请查阅产品说明。

属性概述
Cable clamp
Polyphthalamide (PPA)
注释
比较
型号: 97 00 000 1304
Han-Mod_AC_Adpt_f.Gbit_Cap.coupler
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identificare
  • Categoria Accessories
  • Tip de accesorii Cable clamp
Caracteristici tehnice
  • Rezistenţa ecranajului ≤ 20 Ω
  • Capacitance in shielding 2.2 nF
  • Temperatura de limitare -40 ... -85 °C
Proprietăţi material
  • Material (accesorii) Polyphthalamide (PPA)
  • Clasa de inflamabilitate a materialului conform UL 94 V-0
  • RoHS compliant
  • stare ELV compliant
  • China RoHS e
  • Substanţe REACH Anexa XVII Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • Substanţe REACH SVHC Not contained
  • Propunerea din California 65 de substanțe Not contained
Specificaţii şi omologări
  • Specificaţii IEC 61373 Category 2
Date comerciale
  • Dimensiuni ambalaj 1
  • Masă netă 6.5 g
  • Ţara de origine Romania
  • Cod tarif vamal european 85366990
  • GTIN 5713141085953
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较