Matching Products
Matching Products NEW
Artikelnummer: 97 00 000 0402
Han-Mod_AC_CablClamp_f.Domino_7-10mm
Han-Mod_AC_CablClamp_f.Domino_7-10mm

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Kabelklem
Kabeldiameter: 7 ... 10 mm
Zink-spuitgietwerk
Notes
Compare
Artikelnummer: 97 00 000 0402
Han-Mod_AC_CablClamp_f.Domino_7-10mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Productdetails
Identification
  • Category Accessories
  • Type of accessory Cable clamp
Technical characteristics
  • Limiting temperature -40 ... -85 °C
  • Cable diameter 7 ... 10 mm
Material properties
  • Material (accessories) Zinc die-cast
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 10
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare