配套產品
配套產品
Contacts
5
Combinables
1
Accessories
2
零件號: 97 00 000 3455
Han-Mod_M_400A_1_F_D_CRT
Han-Mod_M_400A_1_F_D_CRT

圖片僅作參考,請參閱產品說明。

屬性概述
Han® 400 A module
Double module
Crimp termination
Female
Contacts: 1
Conductor cross-section: 95 ... 185 mm²
Rated current: ‌400 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
注解
比較
零件號: 97 00 000 3455
Han-Mod_M_400A_1_F_D_CRT
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
Contacts
5
Combinables
1
Accessories
2
產品詳情
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® 400 A module
  • Size of the module Double module
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 1
  • Details Please order contacts separately.
Technical characteristics
  • Conductor cross-section 95 ... 185 mm²
  • Wire outer diameter ≤24.5 mm
  • Rated current ‌ 400 A
  • Rated voltage 1,000 V
  • Rated voltage
    ‌ 1,000 V AC
    ‌ 1,500 V DC
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP20 unmated condition (1500 V DC; 1000 V AC)
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    EN 50124-1
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
Commercial data
  • Packaging size 1
  • Net weight 23 g
  • Country of origin India
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較