配套产品
配套产品
Combinables
2
Tools
1
carcasas/bases
88
Frames
17
型号: 97 00 000 3705
Han-Mod_M_CC_2_M_C.1_CRT
Han-Mod_M_CC_2_M_C.1_CRT

图片仅供参考,请查阅产品说明。

属性概述
Han® Domino CC Cube
Domino module
Small tab
Crimp termination
Male
Contacts: 2
Conductor cross-section: 1.5 ... 6 mm²
Rated current: ‌40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
注释
比较
型号: 97 00 000 3705
Han-Mod_M_CC_2_M_C.1_CRT
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
2
Tools
1
carcasas/bases
88
Frames
17
产品详情
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Domino CC Cube
  • Size of the module Domino module
  • Description of the module Small tab
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 2
Technical characteristics
  • Conductor cross-section 1.5 ... 6 mm²
  • Rated current ‌ 40 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 10,000
  • Note on the mating cycles Mating cycles with other HMC components
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Net weight 5.8 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713141113342
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
  • ETIM EC000438
  • UNSPSC 24.0 39121552
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较