配套产品
配套产品
Tools
1
上売/底座
84
Frames
17
Contact inserts
2
型号: 97 00 000 0423
Han-Mod_M_Carrier_C.2_Long_GND
Han-Mod_M_Carrier_C.2_Long_GND

图片仅供参考,请查阅产品说明。

属性概述
Han® Carrier Cube
Domino 模块
长版, 大凸片
聚碳酸酯 (PC)
RAL 7032(卵石灰)
注释
比较
型号: 97 00 000 0423
Han-Mod_M_Carrier_C.2_Long_GND
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Tools
1
上売/底座
84
Frames
17
Contact inserts
2
产品详情
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Carrier Cube
  • Size of the module Domino module
  • Description of the module
    Long version
    Large Tab
Version
  • Details With additional shield connection to the hinged frame
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Country of origin Romania
  • European customs tariff number 85389099
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较