Matching Products
Matching Products NEW
Contacts
2
Combinables
1
Accessories
2
Modules
4
Part number: 97 00 000 0408
Han-Mod_M_Gbit-Domino_8_M_I_CRT
Han-Mod_M_Gbit-Domino_8_M_I_CRT

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® Gigabit module
Insert
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.08 ... 0.25 mm²
Rated current: ‌0.5 A
Liquid crystal polymer (LCP)
Notes
Compare
Part number: 97 00 000 0408
Han-Mod_M_Gbit-Domino_8_M_I_CRT
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
2
Combinables
1
Accessories
2
Modules
4
Product Details
Identification
  • Category Inserts
  • Type of module Han® Gigabit module
  • Description of the module Insert
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 8
  • further contacts + shielding
  • Details
    Please order crimp contacts separately.
    Please order Carrier Cube separately.
  • Details Not suitable for hoods/housings low construction as well as Han-Modular® Eco, Han-Modular® Compact and Han-Modular® Twin.
Technical characteristics
  • Conductor cross-section (mm²) 0.08 ... 0.25 mm²
  • Conductor cross-section (AWG) AWG 28 ... AWG 23
  • Wire outer diameter ≤1.4 mm
  • Rated current ‌ 0.5 A
  • Rated voltage 32 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Contact resistance, shielding ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (shielding) Zinc die-cast, nickel-plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85389099
  • eCl@ss 27440218 Module for industrial connectors (data)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare