配套产品
配套产品
Tools
2
Hoods/Housings
83
Frames
17
型号: 97 00 000 0338
Han-Mod_M_MUL_4_F_C.1_PIT
Han-Mod_M_MUL_4_F_C.1_PIT

图片仅供参考,请查阅产品说明。

属性概述
Han® Domino Multiplier
Domino 模块
小标签
Push-In
母头
插针: 1
导体截面积: 0.5 ... 2.5 mm²
额定电流: ‌16 A
聚碳酸酯 (PC)
RAL 7032(卵石灰)
注释
比较
在配置器中加载
型号: 97 00 000 0338
Han-Mod_M_MUL_4_F_C.1_PIT
注释
比较
在配置器中加载
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Tools
2
Hoods/Housings
83
Frames
17
产品详情
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Domino Multiplier
  • Size of the module Domino module
  • Description of the module Small tab
Version
  • Termination method Push-In
  • Gender Female
  • Number of contacts 1
  • Number of power contacts 1
  • Number of special contacts 4x Connections
  • Specification of special contacts Connections
Technical characteristics
  • Conductor cross-section 0.5 ... 2.5 mm²
  • Wire outer diameter ≤4.8 mm
  • Rated current ‌ 16 A
  • Rated current The rated current per contact cage must not exceed 16 A!
  • Rated voltage 400 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Overvoltage category III (protection by low voltage)
  • Stripping length 10 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 2 acc. to IEC 61373
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
    IEC 61373 Category 2
    IEC 60352-7
Commercial data
  • Packaging size 2
  • Net weight 10.2 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
文档
数据表

显示信息

下载设置

显示信息

数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

更多文件
Fire Protection
下载设置
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较