登錄 myHARTING
配置器
Produits
Produits
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Interfaces opérateurs
Équipement de chargement pour l'électromobilité
Outils
Solutions sur mesure
Confections de cordon et câbles au mètre
myHARTING
Téléchargements / commande de catalogues
Téléchargements / commande de catalogues
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
1
Accessories
1
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
Han® S
...
Han
®
S 450 Plus
Hoods / Housings
97 00 000 5627
型号: 97 00 000 5627
Han S 450+_CC_HBM_B1_M8_C5_RC1_Red
图片仅供参考,请查阅产品说明。
属性概述
不封底安装底座
包括铜排接线公针, M8
单锁扣
材料 (上壳/底座): 聚酰胺 (PA)
RAL 3001(信号红)
注释
比较
型号: 97 00 000 5627
Han S 450+_CC_HBM_B1_M8_C5_RC1_Red
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
1
Accessories
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series
Han® S
Identification
Han
®
S 450 Plus
Type of hood/housing
Bulkhead mounted housing
Description of hood/housing
incl. male contact with busbar termination
M8
Version
Termination method
Busbar contact
Number of contacts
1
Coding
C5 (front)
RC1 (rear)
Locking type
Single locking lever
Field of application
Energy Storage Systems
Technical characteristics
Rated voltage
2,000 V
Rated impulse voltage
15 kV
Pollution degree
3
Overvoltage category
III
Insulation resistance
>10
9
Ω @ 2500 V DC
Contact resistance
≤ 0.3 mΩ
Tightening torque
1.4 ... 1.6 Nm Fixing screws for receptacles
5 ... 5.5 Nm Contacts
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Number of relockings
≤ 500
Degree of protection acc. to IEC 60529
IP67 / IP69K mated condition
IP67 unmated condition & cover closed
Material properties
Material (contacts)
Copper
Surface (contacts)
Silver plated
Material (hood/housing)
Polyamide (PA)
Colour (hood/housing)
RAL 3001 (signal red)
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 61373 Category 1 Class B
EN 45545-2 Hazard Level HL1-HL3
UL 4128
UL 1977
TÜV 2PfG 2740
Approvals
CE
Commercial data
Packaging size
1
Net weight
185 g
Country of origin
China
GTIN
5713141157476
eCl@ss
27440202 Shell for industrial connectors
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Spanish_MX)
PDF (捷克语)
PDF (Portuguese_PT)
PDF (丹麦语)
PDF (德语)
PDF (英语)
PDF (西班牙语)
PDF (意大利语)
PDF (法语)
PDF (日语)
PDF (荷兰语)
PDF (瑞典语)
PDF (繁体中文)
PDF (土耳其语)
PDF (简体中文)
PDF (韩语)
PDF (波兰语)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较