Productos combinables
Productos combinables NEW
Combinables
5
Tools
3
Accessories
1
Part Number: 09 11 000 6575
Han TC400_CT_SMC_M_CRT_95mm²_Ag
Han TC400_CT_SMC_M_CRT_95mm²_Ag

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Crimp contact
Rated current: ≤400 A
Male
Copper alloy
Silver plated
Conductor cross-section: 95 mm²
Notes
Comparar
Part Number: 09 11 000 6575
Han TC400_CT_SMC_M_CRT_95mm²_Ag
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Combinables
5
Tools
3
Accessories
1
Detalhes do produto
Identification
  • Category Contacts
  • Series TC 400
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
  • Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Technical characteristics
  • Conductor cross-section 95 mm²
  • Rated current ≤ 400 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 22.5 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85359000
  • GTIN 5713141118231
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentación
Ficha técnica

Mostrar informação

Configuración de descarga

Mostrar informação

Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Datos técnicos
Objetos 3D CAD

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar