Matching Products
Matching Products NEW
Combinables
16
Tools
10
Varenummer: 11 05 000 5207
Han-Yellock_CT_LMC_F_CRT_3mm2_Ag
Han-Yellock_CT_LMC_F_CRT_3mm2_Ag

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Crimp contact
Rated current: ≤20 A
Female
Copper alloy
Silver plated
Conductor cross-section: 3 mm²
AWG 12
Notes
Compare
Varenummer: 11 05 000 5207
Han-Yellock_CT_LMC_F_CRT_3mm2_Ag
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
16
Tools
10
produkt detaljer
Identification
  • Category Contacts
  • Series Han-Yellock®
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 3 mm²
  • Conductor cross-section AWG 12
  • Rated current ≤ 20 A
  • Contact resistance ≤ 2 mΩ
  • Stripping length 6.5 mm
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare