配套产品
配套产品
Combinables
16
Tools
10
型号: 11 05 000 5107
Han-Yellock-LMC-MC-CRT 3mm²
Han-Yellock-LMC-MC-CRT 3mm²

图片仅供参考,请查阅产品说明。

属性概述
压接针
额定电流: ≤20 A
公头
铜合金
镀银
导体截面积: 3 mm²
AWG 12
注释
比较
型号: 11 05 000 5107
Han-Yellock-LMC-MC-CRT 3mm²
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
16
Tools
10
产品详情
Identification
  • Category Contacts
  • Series Han-Yellock®
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 3 mm²
  • Conductor cross-section AWG 12
  • Rated current ≤ 20 A
  • Contact resistance ≤ 2 mΩ
  • Stripping length 6.5 mm
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 100
  • Net weight 0.001 kg
  • Country of origin Germany
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较