登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Tools
3
Accessories
47
没有可用数据
eShop
Device connectivity
Cable connectors and cable assemblies
...
Hybrid connectors
Data and power/signal
61 03 001 3017 010
型号: 61 03 001 3017 010
InduCom 25p T&S-entry kn-screw M3 w/o
图片仅供参考,请查阅产品说明。
属性概述
底座外壳
不带内接地
尺寸: D-Sub 3
滚花螺钉 螺纹M3
顶/侧出线
3x
材料 (上壳/底座): 压铸锌
防护等级: IP30
注释
比较
型号: 61 03 001 3017 010
InduCom 25p T&S-entry kn-screw M3 w/o
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Tools
3
Accessories
47
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series
D-Sub
Identification
InduCom
Type of hood/housing
Shell housing
Description of hood/housing
Without internal earth
Version
Size
D-Sub 3
Version
Top/side entry
Number of cable entries
3
Cable entry
3x
Strain relief
An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
Locking type
Knurled screw Thread M3
ground connection
Without internal grounding block
2 parts
Yes
Separable
Yes
Details
Part number includes two dummy plugs
Technical characteristics
Tightening torque
0.4 Nm cover screw
0.4 Nm Locking screw
Ambient temperature
-55 ... +125 °C
Degree of protection acc. to IEC 60529
IP30
Material properties
Material (hood/housing)
Zinc die-cast
Material (screw)
Steel, nickel plated
Length
42.4 mm
Width
53 mm
Height
14.8 mm
Commercial data
Packaging size
10
Net weight
65.9 g
Country of origin
China
GTIN
5713140221697
eCl@ss
27440213 D-Sub hood
ETIM
EC001133
UNSPSC 24.0
39121416
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
STEP
STEP
JT
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较