Matching Products
Matching Products NEW
Osa number: 61 03 000 0060
Inducom Crimp ferrule 13,7 - 15,0mm
Inducom Crimp ferrule  13,7 - 15,0mm

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Crimp ferrule
Inner diameter: 13.7 mm
Outer diameter: ‌15 mm
Notes
Compare
Osa number: 61 03 000 0060
Inducom Crimp ferrule 13,7 - 15,0mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
toote detailid
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Crimp ferrule
Technical characteristics
  • Ambient temperature -20 ... +90 °C
  • Inner diameter 13.7 mm
  • Outer diameter ‌ 15 mm
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 2.594 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140156951
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Näita teavet

Download Settings

Näita teavet

Type Sheet

Näita teavet

Download Settings

Näita teavet

Product Declaration

Näita teavet

Download Settings

Näita teavet

Engineering Data
3D CAD Data

Näita teavet

Download Settings

Näita teavet

Further Documents
Asset Administration Shell

Näita teavet

Download Settings

Näita teavet

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare