登錄 myHARTING
配置器
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
eShop
工业以太网交换机
...
功能
以太网接口
光纤
光纤
Filters
系列
Select a value
Reset filter
Ha-VIS SFP
8
Ha-VIS eCon 2000
49
Ha-VIS eCon 3000
80
以太网类型
Select a value
Reset filter
Fast Ethernet
61
Full Gigabit Ethernet
72
Gigabit Ethernet
4
额定电压
Select a value
Reset filter
from
24 V DC
48 V DC
54 V DC
to
24 V DC
48 V DC
54 V DC
24 V DC
90
48 V DC
115
54 V DC
39
端口总数
Select a value
Reset filter
from
2
3
4
5
6
7
8
9
10
16
to
2
3
4
5
6
7
8
9
10
16
2
3
3
4
4
2
5
26
6
23
7
32
8
23
9
2
10
4
16
10
工作温度
Select a value
Reset filter
-0 ... +55 °C
1
-40 ... +70 °C
98
-40 ... +85 °C
8
0 ... +55 °C
30
防护等级符合 IEC 60529
Select a value
Reset filter
IP30 mated condition
129
固定
Select a value
Reset filter
35 mm DIN rail acc. to EN 60715
125
Wall mounting flat
4
10/100/1000 Mbit/s (RJ45-Ports)
Select a value
Reset filter
1
3
16
6
4
10
5
19
6
13
7
9
8
4
8 x
2
10/100 Mbit/s (RJ45-Ports)
Select a value
Reset filter
10
2
16 x
4
3
2
4
12
5
4
6
17
8
14
10/100/1000 Mbit/s (ix Industrial
®
-Ports)
Select a value
Reset filter
5
3
8
3
100 Mbit/s (RJ45-Ports)
Select a value
Reset filter
2
2
100 Mbit/s (SC-Ports)
Select a value
Reset filter
1
16
2
11
1000 Mbit/s (SC-Ports, SX)
Select a value
Reset filter
1
7
2
4
1000 Mbit/s (SC-Ports, LX)
Select a value
Reset filter
1
5
2
4
1000 Mbit/s (Mini GBIC-Ports)
Select a value
Reset filter
1
4
2
3
3
2
附件种类
Select a value
Reset filter
Transceiver
8
Unfortunately, no results were found for your search query
137 products
(of 137)
1/5
新产品 - 递增
型号 - 递增
型号-递减
Relevance
新产品
系列-递减
以太网类型-递减
额定电压-递减
端口总数-递减
工作温度-递减
Industrial Ethernet Switches
Ha-VIS eCon 2050B-A
型号 24 02 005 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 2080B-A
型号 24 02 008 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 2050BT-A
型号 24 02 005 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 3080BT-A
型号 24 03 008 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 2080GBT-A
型号 24 02 408 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 3080B-A
型号 24 03 008 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 2080BT-A
型号 24 02 008 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 2040B-A
型号 24 02 004 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 4
10/100 Mbit/s (RJ45-Ports): 4
Operating temperature: 0 ... +55 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 3043GBT-AC
型号 24 03 404 3300
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 4
1000 Mbit/s (Mini GBIC-Ports): 3
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 2080GB-A
型号 24 02 408 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 2050GB-A
型号 24 02 405 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 2040BT-A
型号 24 02 004 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 4
10/100 Mbit/s (RJ45-Ports): 4
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 2050GBT-A
型号 24 02 405 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 2030B-A
型号 24 02 003 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 3
10/100 Mbit/s (RJ45-Ports): 3
Operating temperature: 0 ... +55 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 2080GBT-A-K15
型号 24 80 006 0006
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 3160GX-A-A
型号 24 13 416 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100/1000 Mbit/s (RJ45-Ports): 16
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 3160GB-A
型号 24 03 416 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100/1000 Mbit/s (RJ45-Ports): 16
Operating temperature: 0 ... +55 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 2030BT-A
型号 24 02 003 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 3
10/100 Mbit/s (RJ45-Ports): 3
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 3070GB-A
型号 24 03 407 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 7
Operating temperature: 0 ... +55 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 2160GBT-A
型号 24 02 416 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100/1000 Mbit/s (RJ45-Ports): 16
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 3070GBT-A
型号 24 03 407 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 7
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 2080GX-I-AW
型号 24 14 408 0001
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (ix Industrial®-Ports): 8
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 3080B-A-PP
型号 24 03 108 0030
Unmanaged
Fast Ethernet
Nominal voltage: 24 V DC
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 3080BT-A-P
型号 24 03 008 0020
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 3021BT-AD
型号 24 03 002 1100
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 3
100 Mbit/s (RJ45-Ports): 2
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 3080B-A-P
型号 24 03 008 0030
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 3100B-A
型号 24 03 010 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 10
10/100 Mbit/s (RJ45-Ports): 10
Operating temperature: 0 ... +55 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 3050GB-A
型号 24 03 405 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 3060GB-A-P
型号 24 03 406 0030
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 6
10/100/1000 Mbit/s (RJ45-Ports): 6
Operating temperature: 0 ... +55 °C
添加到心愿单
从愿望清单中删除
Industrial Ethernet Switches
Ha-VIS eCon 3160GBT-A
型号 24 03 416 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100/1000 Mbit/s (RJ45-Ports): 16
Operating temperature: -40 ... +70 °C
添加到心愿单
从愿望清单中删除
信息
当添加到购物车时发生错误
1
2
3
5
排序方式
型号 - 递增
型号 - 递减
Relevance
新产品
系列 - 递减
以太网类型 - 递减
额定电压 - 递减
端口总数 - 递减
工作温度 - 递减
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 137 products
比较
0
排序方式
Filters
0