登錄 myHARTING
配置器
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
eShop
工业用连接器 / Han
®
矩形连接器
系列
...
Han-Eco
®
Han-Eco
®
B
适用于室外用途的上壳/底座
适用于室外用途的上壳/底座
Filters
尺寸
Select a value
Reset filter
10 B
53
16 B
55
24 B
37
6 B
27
上壳/底座类型
Select a value
Reset filter
Bulkhead mounted housing
16
Cable to cable housing
19
Hood
87
Surface mounted housing
50
锁定类型
Select a value
Reset filter
Double locking lever
60
Double locking lever (on the hood)
18
Single locking lever
94
防护等级符合 IEC 60529
Select a value
Reset filter
IP66
172
出线孔
Select a value
Reset filter
1x M20
19
1x M25
33
1x M32
51
1x M40
36
2x M20
2
2x M25
4
2x M32
8
2x M40
3
材料 (上壳/底座)
Select a value
Reset filter
Fibre-glass reinforced
172
Polyamide (PA)
172
版本
Select a value
Reset filter
Side entry
92
Top entry
64
上壳/底座系列
Select a value
Reset filter
Han-Eco
®
B
172
上壳/底座介绍
Select a value
Reset filter
With integrated cable gland
91
With thermo-plastic cover
31
Without frame
5
夹持范围
Select a value
Reset filter
13 ... 21 mm
34
16 ... 28 mm
22
6 ... 13 mm
13
9 ... 17 mm
22
材料(密封件)
Select a value
Reset filter
FPM
84
Unfortunately, no results were found for your search query
172 products
(of 172)
1/6
新产品 - 递增
型号 - 递增
型号-递减
Relevance
新产品
尺寸-递减
上壳/底座类型-递减
锁定类型-递减
防护等级符合 IEC 60529-递减
出线孔-递减
Hood
Han-Eco 10B-HTE-for DL-M32
型号 19 43 010 0427
Size: 10 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han-Eco 10B Outd-HBM-with DL
型号 19 43 210 0320
Size: 10 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
添加到心愿单
从愿望清单中删除
Hood
Han-Eco 10B-HSE-with DL-M32
型号 19 43 010 0537
Size: 10 B
Double locking lever (on the hood)
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Hood
Han-Eco 16B-HSE-with DL-M40
型号 19 43 016 0538
Size: 16 B
Double locking lever (on the hood)
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Hood
Han-Eco 10B-HSE-with DL-M32-glanded
型号 19 43 110 0537
With integrated cable gland
Size: 10 B
Double locking lever (on the hood)
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Hood
Han-Eco 16B-HTE-with DL-M40-glanded
型号 19 43 116 0438
With integrated cable gland
Size: 16 B
Double locking lever (on the hood)
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 6B Outd-HSM2-with SL-M32
型号 19 43 206 0292
Size: 6 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
添加到心愿单
从愿望清单中删除
Hood
Han-Eco 6B-HSE-for SL-M25-glanded
型号 19 43 106 0546
With integrated cable gland
Size: 6 B
Single locking lever
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Cable to cable housing
Han-Eco 6B Outd-HCC-with SL-M20
型号 19 43 206 0755
Size: 6 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 10B-HSM1-for DL-M32 with cover
型号 19 43 210 0227
With thermo-plastic cover
Size: 10 B
Double locking lever (on the hood)
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 10B Outd-HSM1-with DL-M25
型号 19 43 210 0231
Size: 10 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 10B Outd-HSM1-with DL-M40
型号 19 43 210 0233
Size: 10 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 10B-HSM2-for DL-M32 with cover
型号 19 43 210 0267
With thermo-plastic cover
Size: 10 B
Double locking lever (on the hood)
Side entry
2x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 16B-HSM1-for DL-M32 with cover
型号 19 43 216 0227
With thermo-plastic cover
Size: 16 B
Double locking lever (on the hood)
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 16B-HSM1-for DL-M40 with cover
型号 19 43 216 0228
With thermo-plastic cover
Size: 16 B
Double locking lever (on the hood)
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 16B Outd-HSM1-with DL-M25
型号 19 43 216 0231
Size: 16 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 16B Outd-HSM1-with SL-M32
型号 19 43 216 0252
Size: 16 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 16B Outd-HSM1-w. SL-M40 w. cover
型号 19 43 216 0258
With thermo-plastic cover
Size: 16 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 16B-HSM2-for DL-M32 with cover
型号 19 43 216 0267
With thermo-plastic cover
Size: 16 B
Double locking lever (on the hood)
Side entry
2x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 16B-HSM2-for DL-M40 with cover
型号 19 43 216 0268
With thermo-plastic cover
Size: 16 B
Double locking lever (on the hood)
Side entry
2x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 16B Outd-HSM2-w. SL-M25 w. cover
型号 19 43 216 0296
With thermo-plastic cover
Size: 16 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 24B Outd-HSM1-with DL-M32
型号 19 43 224 0232
Size: 24 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 24B Outd-HSM1-with SL-M40
型号 19 43 224 0253
Size: 24 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 6B Outd-HSM1-with SL-M32-glanded
型号 19 43 306 0252
With integrated cable gland
Size: 6 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 10B Outd-HSM1-w. DL-M40-glanded
型号 19 43 310 0233
With integrated cable gland
Size: 10 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 10B Outd-HSM1-w. SL-M32-cov.-gl.
型号 19 43 310 0257
With thermo-plastic cover, With integrated cable gland
Size: 10 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 10B Outd-HSM2-w. SL-M32-glanded
型号 19 43 310 0292
With integrated cable gland
Size: 10 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Surface mounted housing
Han-Eco 10B Outd-HSM2-w. SL-M32-cov.-gl.
型号 19 43 310 0297
With thermo-plastic cover, With integrated cable gland
Size: 10 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Cable to cable housing
Han-Eco 10B Outd-HCC-with DL-M32-glanded
型号 19 43 310 0737
With integrated cable gland
Size: 10 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Cable to cable housing
Han-Eco 10B Outd-HCC-with SL-M20-glanded
型号 19 43 310 0755
With integrated cable gland
Size: 10 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
信息
当添加到购物车时发生错误
1
2
3
6
排序方式
型号 - 递增
型号 - 递减
Relevance
新产品
尺寸 - 递减
上壳/底座类型 - 递减
锁定类型 - 递减
防护等级符合 IEC 60529 - 递减
出线孔 - 递减
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 172 products
比较
0
排序方式
Filters
0